Stick Blender MP-550U

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: MP-550U
・Maximum processing capacity (L): 150
・Size (mm): 125 x 180 x 935
・Speed r.p.m. (no load): 11000rpm
・Maximum processed product depth: 500mm
・Power supply: 100V, 50/60Hz
・Power consumption: 480W
・Weight: 5.3kg