1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Digital Indicator DEI-127

GENERAL TOOLS

Digital Indicator DEI-127
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,296.54/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Model number: DEI-127
・Measurement range (mm): 0 - 12.7
・Minimum reading value (mm): 0.01
・Accuracy: ±20μm
・Measuring force: 1.5N or less
・Function: Hold auto-off
・Material: Body/steel
・Size: Display unit/approximately φ56mm
・Mass: 140g
・Power supply: CR2032 lithium battery x 1 pieces (included for test)
・Accessories: Back cover x 2 pieces (flat type and lug type)

 
Part Number
3-6037-01
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 4,296.54

GENERAL TOOLS 1 Piece(s) 18 Day(s)

Loading...

  1. 1