ESD Antistatic Flat-Bladed Screwdriver Soft Finish(R) 302ESDS30

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: 302ESDS30
・Product name: ESD flat-head screwdriver
・Screw #: 3
・Quantity: 1 piece
・Surface resistivity: 10^6 - 10^9Ω