ESD Antistatic Plus Screwdriver Soft Finish(R) 311ESDPH1

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: 311ESDPH1
・Product name: ESD phillips-head screwdriver
・Screw #: PH1
・Quantity: 1 piece
・Surface resistivity: 10^6 - 10^9Ω