Piezoelectric Micropump Internal Driver 3mL/Min SDMP302D

Brand :
AS ONE

Caution

    Product Description

    【Product Specifications】
    ・Model number: SDMP302D
    ・Standard flow rate (mL/min): 3
    ・Pump type: Piezoelectric diaphragm type
    ・Standard pump pressure: SDMP302D/40kPa, SDMP306D/40kPa
    ・Suction load pressure: -1.0 kPa (Typ.)
    ・Input power: 5VDC ±5%
    ・Power consumption: Standby/5mW, Drive/120mW
    ・Operation temperature: 5 - 50 ℃
    ・Wetted material: Resin part/COC (cyclic olefin, copolymer), Rubber part/EPDM (ethylene propylene rubber)
    ・Input and output pipe: SDMP302D/φ0.6-φ1.2-L2.5mm, SDMP306D/φ1.3-φ2.1-L3.5mm
    ・Size: 25 x 25 x 8.2mm
    ・Weight: 7g

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat