T Sheath Thermocouple (Stainless Steel (SUS316)) φ3.2 x 300mm

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: T-S316 - φ3.2 - 300
・Sheath diameter x sheath length (mm): φ3.2 x 300
・Regular temperature (℃): 350
・Material: Stainless steel (SUS316, Lead/vinyl)
・Lead wire length: 2m
・Connector shape: Omega connector (male, mini)