Fluororesin Film (PFA) 210 mm×297 mm Thickness 0.25 mm

Brand :
AS ONE

Caution

    Product Description

    [Specifications]
    - Size: A4 size (210 x 297 mm)
    - Thickness: 0.25m m
    - Melting point: 305℃
    - Temperature of continuous using: 260 ℃
    - Heat resistance property: Excellent
    - Chemical resistance property: Excellent
    - Mechanical strength: Fair
    - Weather resistance: Excellent
    - Non-viscosity: Excellent
    - Waterproof contact angle: 115°
    - Water vapor barrier/transmission amount (t0.1mm): Good, 2g/m²・d
    - Fire retardancy: 94V-0
    - Transparency: Fair
    [Features]
    - 3 (EU)2015/863 Certificates can be issued

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat