(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Fluoropolymer Film (FEP)【1-10 Pieces Per Package】

Fluoropolymer Film (FEP)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/08/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 5,560.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
3-5587-01
3-5587-02
3-5587-03
3-5587-05 SALE
3-5587-06 SALE
3-5587-07 SALE
3-5588-01
3-5588-02
3-5588-03
3-5588-04 SALE
3-5588-05 SALE
3-5588-06 SALE
3-5588-07 SALE
3-5589-01
3-5589-02 SALE
3-5589-03 SALE
3-5589-04 SALE
3-5589-05 SALE
3-5589-06 SALE
3-5589-07 SALE
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Thickness
(mm)
Size
(mm)
Thickness
(mm)
Quantity

฿ 5,560.00

EXPERIMENT MATERIALS/SHEET 1 Pack(s)

10 Pieces Per Package

40 Day(s) - A4 size (210 × 297) 0.0125 1 bag (10 pcs. included)

฿ 7,148.00

EXPERIMENT MATERIALS/SHEET 1 Pack(s)

10 Pieces Per Package

40 Day(s) - A4 size (210 × 297) 0.025 1 bag (10 pcs. included)

฿ 8,788.00

EXPERIMENT MATERIALS/SHEET 1 Pack(s)

10 Pieces Per Package

40 Day(s) - A4 size (210 × 297) 0.05 1 bag (10 pcs. included)

฿ 29,190.00

฿ 23,352.00

EXPERIMENT MATERIALS/SHEET 1 Pack(s)

10 Pieces Per Package

40 Day(s) - A4 size (210 × 297) 0.25 1 bag (10 pcs. included)

฿ 46,565.00

฿ 37,252.00

EXPERIMENT MATERIALS/SHEET 1 Pack(s)

10 Pieces Per Package

40 Day(s) - A4 size (210 × 297) 0.5 1 bag (10 pcs. included)

฿ 73,968.00

฿ 55,476.00

EXPERIMENT MATERIALS/SHEET 1 Pack(s)

10 Pieces Per Package

40 Day(s) - A4 size (210 × 297) 1 1 bag (10 pcs. included)

฿ 5,560.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) - 40 Day(s) - 1150×1m 0.0125 1 Roll

฿ 7,148.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) - 40 Day(s) - 1150×1m 0.025 1 Roll

฿ 8,788.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) - 40 Day(s) 0.05 1150×1m 0.05 1 Roll

฿ 15,488.00

฿ 12,390.40

EXPERIMENT MATERIALS/SHEET 1 Piece(s) - 40 Day(s) - 1150×1m 0.1 1 Roll

฿ 29,190.00

฿ 23,352.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) - 40 Day(s) - 1150×1m 0.25 1 Roll

฿ 46,565.00

฿ 37,252.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) - 40 Day(s) - 1150×1m 0.5 1 Roll

฿ 73,968.00

฿ 55,476.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) - 40 Day(s) - 1150×1m 1 1 Roll

฿ 11,418.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) - 40 Day(s) - 1150×10m 0.0125 1 Roll

฿ 20,355.00

฿ 16,284.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) - 40 Day(s) - 1150×10m 0.025 1 Roll

฿ 38,027.00

฿ 30,421.60

EXPERIMENT MATERIALS/SHEET 1 Piece(s) - 40 Day(s) - 1150×10m 0.05 1 Roll

฿ 75,457.00

฿ 56,592.75

EXPERIMENT MATERIALS/SHEET 1 Piece(s) - 40 Day(s) - 1150×10m 0.1 1 Roll

฿ 148,950.00

฿ 98,247.42

EXPERIMENT MATERIALS/SHEET 1 Piece(s) - 40 Day(s) - 1150×10m 0.25 1 Roll

฿ 359,850.00

฿ 252,182.88

EXPERIMENT MATERIALS/SHEET 1 Piece(s) - 40 Day(s) - 1150×10m 0.5 1 Roll

฿ 531,883.00

฿ 438,005.65

EXPERIMENT MATERIALS/SHEET 1 Piece(s) - 40 Day(s) - 1150×10m 1 1 Roll

Basic Specifications

  • Operating temperature(℃)
    Continuous: 200
  • Melting Point
    270°C
  • Heat Resistance
  • Chemical Resistance
  • Mechanical Strength
  • Weather Resistance
  • Non-Adhesiveness
  • Water Resistant Contact Angle
    114°
  • Water Vapor Barrier / Permeation Amount (t 0.1 mm)
    ○/1 g/m2 · d
  • Transparency
  • Flame Retardant
    94V-0

Product Description

FEP fluororesin film.
Excellent heat resistance (continuous use temperature 200°C), chemical resistance, weather resistance, non-adhesiveness, and transparency.
Ideal for wire coating, computer wire wiring, etc.

Part Number
3-5587-01
3-5587-02
3-5587-03
3-5587-05 SALE
3-5587-06 SALE
3-5587-07 SALE
3-5588-01
3-5588-02
3-5588-03
3-5588-04 SALE
3-5588-05 SALE
3-5588-06 SALE
3-5588-07 SALE
3-5589-01
3-5589-02 SALE
3-5589-03 SALE
3-5589-04 SALE
3-5589-05 SALE
3-5589-06 SALE
3-5589-07 SALE
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Thickness
(mm)
Size
(mm)
Thickness
(mm)
Quantity

฿ 5,560.00

EXPERIMENT MATERIALS/SHEET 1 Pack(s)

10 Pieces Per Package

40 Day(s) - A4 size (210 × 297) 0.0125 1 bag (10 pcs. included)

฿ 7,148.00

EXPERIMENT MATERIALS/SHEET 1 Pack(s)

10 Pieces Per Package

40 Day(s) - A4 size (210 × 297) 0.025 1 bag (10 pcs. included)

฿ 8,788.00

EXPERIMENT MATERIALS/SHEET 1 Pack(s)

10 Pieces Per Package

40 Day(s) - A4 size (210 × 297) 0.05 1 bag (10 pcs. included)

฿ 29,190.00

฿ 23,352.00

EXPERIMENT MATERIALS/SHEET 1 Pack(s)

10 Pieces Per Package

40 Day(s) - A4 size (210 × 297) 0.25 1 bag (10 pcs. included)

฿ 46,565.00

฿ 37,252.00

EXPERIMENT MATERIALS/SHEET 1 Pack(s)

10 Pieces Per Package

40 Day(s) - A4 size (210 × 297) 0.5 1 bag (10 pcs. included)

฿ 73,968.00

฿ 55,476.00

EXPERIMENT MATERIALS/SHEET 1 Pack(s)

10 Pieces Per Package

40 Day(s) - A4 size (210 × 297) 1 1 bag (10 pcs. included)

฿ 5,560.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) - 40 Day(s) - 1150×1m 0.0125 1 Roll

฿ 7,148.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) - 40 Day(s) - 1150×1m 0.025 1 Roll

฿ 8,788.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) - 40 Day(s) 0.05 1150×1m 0.05 1 Roll

฿ 15,488.00

฿ 12,390.40

EXPERIMENT MATERIALS/SHEET 1 Piece(s) - 40 Day(s) - 1150×1m 0.1 1 Roll

฿ 29,190.00

฿ 23,352.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) - 40 Day(s) - 1150×1m 0.25 1 Roll

฿ 46,565.00

฿ 37,252.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) - 40 Day(s) - 1150×1m 0.5 1 Roll

฿ 73,968.00

฿ 55,476.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) - 40 Day(s) - 1150×1m 1 1 Roll

฿ 11,418.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) - 40 Day(s) - 1150×10m 0.0125 1 Roll

฿ 20,355.00

฿ 16,284.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) - 40 Day(s) - 1150×10m 0.025 1 Roll

฿ 38,027.00

฿ 30,421.60

EXPERIMENT MATERIALS/SHEET 1 Piece(s) - 40 Day(s) - 1150×10m 0.05 1 Roll

฿ 75,457.00

฿ 56,592.75

EXPERIMENT MATERIALS/SHEET 1 Piece(s) - 40 Day(s) - 1150×10m 0.1 1 Roll

฿ 148,950.00

฿ 98,247.42

EXPERIMENT MATERIALS/SHEET 1 Piece(s) - 40 Day(s) - 1150×10m 0.25 1 Roll

฿ 359,850.00

฿ 252,182.88

EXPERIMENT MATERIALS/SHEET 1 Piece(s) - 40 Day(s) - 1150×10m 0.5 1 Roll

฿ 531,883.00

฿ 438,005.65

EXPERIMENT MATERIALS/SHEET 1 Piece(s) - 40 Day(s) - 1150×10m 1 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1