(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Chukoh Flow (R) Fluoroplastic Film Adhesive Tape ASF-121FR

Chukoh Flow (R) Fluoroplastic Film Adhesive Tape ASF-121FR

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 647.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
3-5579-01
3-5579-02
3-5579-03
3-5579-04
3-5579-05
3-5579-06
3-5579-07
3-5579-08
3-5579-09
3-5579-10
3-5580-01
3-5580-02
3-5580-03
3-5580-04
3-5580-05
3-5580-06
3-5580-07
3-5580-08
3-5580-09
3-5581-02
3-5581-03
3-5581-04
3-5581-05
3-5581-06
3-5581-07
3-5581-08
3-5581-09
3-5581-10
3-5582-02
3-5582-03
3-5582-04
3-5582-05
3-5582-06
3-5582-07
3-5582-08
3-5582-09
3-5582-10
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Tensile strength Tape thickness
(mm)
Tape Width
(mm)
Adhesive strength

฿ 647.00

TAPE/PAPER/POLYETHYLENE BAG 1 Piece(s) 19 Day(s) 90N/25mm 0.08 10 7N/25mm

฿ 843.00

TAPE/PAPER/POLYETHYLENE BAG 1 Piece(s) 19 Day(s) 90N/25mm 0.08 13 7N/25mm

฿ 1,265.00

TAPE/PAPER/POLYETHYLENE BAG 1 Piece(s) 40 Day(s) 90N/25mm 0.08 19 7N/25mm

฿ 1,640.00

TAPE/PAPER/POLYETHYLENE BAG 1 Piece(s) 19 Day(s) 90N/25mm 0.08 25 7N/25mm

฿ 2,532.00

TAPE/PAPER/POLYETHYLENE BAG 1 Piece(s) 19 Day(s) 90N/25mm 0.08 38 7N/25mm

฿ 3,325.00

TAPE/PAPER/POLYETHYLENE BAG 1 Piece(s) 19 Day(s) 90N/25mm 0.08 50 7N/25mm

฿ 6,602.00

TAPE/PAPER/POLYETHYLENE BAG 1 Piece(s) 40 Day(s) - - - -

฿ 9,928.00

TAPE/PAPER/POLYETHYLENE BAG 1 Piece(s) 40 Day(s) - - - -

฿ 13,255.00

TAPE/PAPER/POLYETHYLENE BAG 1 Piece(s) 40 Day(s) - - - -

฿ 19,858.00

TAPE/PAPER/POLYETHYLENE BAG 1 Piece(s) 40 Day(s) - - - -

฿ 793.00

TAPE/PAPER/POLYETHYLENE BAG 1 Piece(s) 19 Day(s) 160N/25mm 0.13 10 9N/25mm

฿ 1,043.00

TAPE/PAPER/POLYETHYLENE BAG 1 Piece(s) 40 Day(s) - - - -

฿ 1,515.00

TAPE/PAPER/POLYETHYLENE BAG 1 Piece(s) 40 Day(s) - - - -

฿ 1,985.00

TAPE/PAPER/POLYETHYLENE BAG 1 Piece(s) 19 Day(s) 160N/25mm 0.13 25 9N/25mm

฿ 3,028.00

TAPE/PAPER/POLYETHYLENE BAG 1 Piece(s) 40 Day(s) - - - -

฿ 3,972.00

TAPE/PAPER/POLYETHYLENE BAG 1 Piece(s) 40 Day(s) 160N/25mm 0.13 50 9N/25mm

฿ 7,942.00

TAPE/PAPER/POLYETHYLENE BAG 1 Piece(s) 19 Day(s) 160N/25mm 0.13 100 9N/25mm

฿ 11,913.00

TAPE/PAPER/POLYETHYLENE BAG 1 Piece(s) 40 Day(s) - - - -

฿ 15,987.00

TAPE/PAPER/POLYETHYLENE BAG 1 Piece(s) 40 Day(s) - - - -

฿ 1,217.00

TAPE/PAPER/POLYETHYLENE BAG 1 Piece(s) 19 Day(s) 250N/25mm 0.18 13 10N/25mm

฿ 1,762.00

TAPE/PAPER/POLYETHYLENE BAG 1 Piece(s) 40 Day(s) - - - -

฿ 2,308.00

TAPE/PAPER/POLYETHYLENE BAG 1 Piece(s) 40 Day(s) - - - -

฿ 3,523.00

TAPE/PAPER/POLYETHYLENE BAG 1 Piece(s) 40 Day(s) - - - -

฿ 4,617.00

TAPE/PAPER/POLYETHYLENE BAG 1 Piece(s) 40 Day(s) - - - -

฿ 9,385.00

TAPE/PAPER/POLYETHYLENE BAG 1 Piece(s) 40 Day(s) - - - -

฿ 13,902.00

TAPE/PAPER/POLYETHYLENE BAG 1 Piece(s) 40 Day(s) - - - -

฿ 18,765.00

TAPE/PAPER/POLYETHYLENE BAG 1 Piece(s) 40 Day(s) - - - -

฿ 27,800.00

TAPE/PAPER/POLYETHYLENE BAG 1 Piece(s) 40 Day(s) - - - -

฿ 1,640.00

TAPE/PAPER/POLYETHYLENE BAG 1 Piece(s) 19 Day(s) 300N/25mm 0.23 13 10N/25mm

฿ 2,433.00

TAPE/PAPER/POLYETHYLENE BAG 1 Piece(s) 40 Day(s) - - - -

฿ 3,152.00

TAPE/PAPER/POLYETHYLENE BAG 1 Piece(s) 40 Day(s) - - - -

฿ 4,792.00

TAPE/PAPER/POLYETHYLENE BAG 1 Piece(s) 40 Day(s) 300N/25mm 0.23 38 10N/25mm

฿ 6,305.00

TAPE/PAPER/POLYETHYLENE BAG 1 Piece(s) 40 Day(s) 300N/25mm 0.23 50 10N/25mm

฿ 12,708.00

TAPE/PAPER/POLYETHYLENE BAG 1 Piece(s) 40 Day(s) - - - -

฿ 18,863.00

TAPE/PAPER/POLYETHYLENE BAG 1 Piece(s) 40 Day(s) - - - -

฿ 25,365.00

TAPE/PAPER/POLYETHYLENE BAG 1 Piece(s) 40 Day(s) - - - -

฿ 37,830.00

TAPE/PAPER/POLYETHYLENE BAG 1 Piece(s) 40 Day(s) - - - -

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Gray
  • Operating Temperature Range(°C)
    -60 to 200°C
  • Characteristic
    Heat-resistant, Insulated, Chemical Resistant
  • Adhesive
    Silicone-based
  • Tape length(m)
    10
  • Minimum Operating Temperature(°C)
    -51 to -100
  • Base Material
    Fluoropolymer
  • Maximum Operating Temperature(°C)
    151 to 200
  • Color detail
    Light gray

Product Description

[As One 2017 Catalog New Products]

[Features]
·This high-performance adhesive tape is made by treating one side of a PTFE film and applying a silicone adhesive, and has little shrinkage at high temperatures and excellent surface smoothness.
[Product Specifications]
·Heat-Resistant Temperature: Approx. 200°C

Part Number
3-5579-01
3-5579-02
3-5579-03
3-5579-04
3-5579-05
3-5579-06
3-5579-07
3-5579-08
3-5579-09
3-5579-10
3-5580-01
3-5580-02
3-5580-03
3-5580-04
3-5580-05
3-5580-06
3-5580-07
3-5580-08
3-5580-09
3-5581-02
3-5581-03
3-5581-04
3-5581-05
3-5581-06
3-5581-07
3-5581-08
3-5581-09
3-5581-10
3-5582-02
3-5582-03
3-5582-04
3-5582-05
3-5582-06
3-5582-07
3-5582-08
3-5582-09
3-5582-10
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Tensile strength Tape thickness
(mm)
Tape Width
(mm)
Adhesive strength

฿ 647.00

TAPE/PAPER/POLYETHYLENE BAG 1 Piece(s) 19 Day(s) 90N/25mm 0.08 10 7N/25mm

฿ 843.00

TAPE/PAPER/POLYETHYLENE BAG 1 Piece(s) 19 Day(s) 90N/25mm 0.08 13 7N/25mm

฿ 1,265.00

TAPE/PAPER/POLYETHYLENE BAG 1 Piece(s) 40 Day(s) 90N/25mm 0.08 19 7N/25mm

฿ 1,640.00

TAPE/PAPER/POLYETHYLENE BAG 1 Piece(s) 19 Day(s) 90N/25mm 0.08 25 7N/25mm

฿ 2,532.00

TAPE/PAPER/POLYETHYLENE BAG 1 Piece(s) 19 Day(s) 90N/25mm 0.08 38 7N/25mm

฿ 3,325.00

TAPE/PAPER/POLYETHYLENE BAG 1 Piece(s) 19 Day(s) 90N/25mm 0.08 50 7N/25mm

฿ 6,602.00

TAPE/PAPER/POLYETHYLENE BAG 1 Piece(s) 40 Day(s) - - - -

฿ 9,928.00

TAPE/PAPER/POLYETHYLENE BAG 1 Piece(s) 40 Day(s) - - - -

฿ 13,255.00

TAPE/PAPER/POLYETHYLENE BAG 1 Piece(s) 40 Day(s) - - - -

฿ 19,858.00

TAPE/PAPER/POLYETHYLENE BAG 1 Piece(s) 40 Day(s) - - - -

฿ 793.00

TAPE/PAPER/POLYETHYLENE BAG 1 Piece(s) 19 Day(s) 160N/25mm 0.13 10 9N/25mm

฿ 1,043.00

TAPE/PAPER/POLYETHYLENE BAG 1 Piece(s) 40 Day(s) - - - -

฿ 1,515.00

TAPE/PAPER/POLYETHYLENE BAG 1 Piece(s) 40 Day(s) - - - -

฿ 1,985.00

TAPE/PAPER/POLYETHYLENE BAG 1 Piece(s) 19 Day(s) 160N/25mm 0.13 25 9N/25mm

฿ 3,028.00

TAPE/PAPER/POLYETHYLENE BAG 1 Piece(s) 40 Day(s) - - - -

฿ 3,972.00

TAPE/PAPER/POLYETHYLENE BAG 1 Piece(s) 40 Day(s) 160N/25mm 0.13 50 9N/25mm

฿ 7,942.00

TAPE/PAPER/POLYETHYLENE BAG 1 Piece(s) 19 Day(s) 160N/25mm 0.13 100 9N/25mm

฿ 11,913.00

TAPE/PAPER/POLYETHYLENE BAG 1 Piece(s) 40 Day(s) - - - -

฿ 15,987.00

TAPE/PAPER/POLYETHYLENE BAG 1 Piece(s) 40 Day(s) - - - -

฿ 1,217.00

TAPE/PAPER/POLYETHYLENE BAG 1 Piece(s) 19 Day(s) 250N/25mm 0.18 13 10N/25mm

฿ 1,762.00

TAPE/PAPER/POLYETHYLENE BAG 1 Piece(s) 40 Day(s) - - - -

฿ 2,308.00

TAPE/PAPER/POLYETHYLENE BAG 1 Piece(s) 40 Day(s) - - - -

฿ 3,523.00

TAPE/PAPER/POLYETHYLENE BAG 1 Piece(s) 40 Day(s) - - - -

฿ 4,617.00

TAPE/PAPER/POLYETHYLENE BAG 1 Piece(s) 40 Day(s) - - - -

฿ 9,385.00

TAPE/PAPER/POLYETHYLENE BAG 1 Piece(s) 40 Day(s) - - - -

฿ 13,902.00

TAPE/PAPER/POLYETHYLENE BAG 1 Piece(s) 40 Day(s) - - - -

฿ 18,765.00

TAPE/PAPER/POLYETHYLENE BAG 1 Piece(s) 40 Day(s) - - - -

฿ 27,800.00

TAPE/PAPER/POLYETHYLENE BAG 1 Piece(s) 40 Day(s) - - - -

฿ 1,640.00

TAPE/PAPER/POLYETHYLENE BAG 1 Piece(s) 19 Day(s) 300N/25mm 0.23 13 10N/25mm

฿ 2,433.00

TAPE/PAPER/POLYETHYLENE BAG 1 Piece(s) 40 Day(s) - - - -

฿ 3,152.00

TAPE/PAPER/POLYETHYLENE BAG 1 Piece(s) 40 Day(s) - - - -

฿ 4,792.00

TAPE/PAPER/POLYETHYLENE BAG 1 Piece(s) 40 Day(s) 300N/25mm 0.23 38 10N/25mm

฿ 6,305.00

TAPE/PAPER/POLYETHYLENE BAG 1 Piece(s) 40 Day(s) 300N/25mm 0.23 50 10N/25mm

฿ 12,708.00

TAPE/PAPER/POLYETHYLENE BAG 1 Piece(s) 40 Day(s) - - - -

฿ 18,863.00

TAPE/PAPER/POLYETHYLENE BAG 1 Piece(s) 40 Day(s) - - - -

฿ 25,365.00

TAPE/PAPER/POLYETHYLENE BAG 1 Piece(s) 40 Day(s) - - - -

฿ 37,830.00

TAPE/PAPER/POLYETHYLENE BAG 1 Piece(s) 40 Day(s) - - - -

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1