Oil Mist Collector Ultracompact Oil Smoke Collecting Machine KDC-M01

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: KDC-M01
・Processing air volume: 1.2m3/min
・Processing air speed: 14.0m/sec
・Static pressure: 2.7kPa
・Power supply: Single phase 100VAC 50/60Hz
・Power consumption: 240W
・Duct diameter: Intake port/50mm, Exhaust port/100mm
・Size: 331 x 315 x 258mm
・Mass: 11kg