1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Long-Legged Red Liquid Rod-Shaped Thermometer

THERMOMETER

Long-Legged Red Liquid Rod-Shaped Thermometer
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,250.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·With its long overall length and the portion under the scale (leg), it is suitable for measuring temperatures by inserting into various tanks and mechanical devices.

 
Part Number
3-5577-03
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,250.00

THERMOMETER 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Manufacturer Model Number 4975932017821 Size (mm) Approx. ø7 × 450 Weight 50g
Product detail type 150°C 450mm Minimum graduation 1°C Temperature sensor liquid Red liquid (alcohol)
Immersion line 150mm Measurement Range (°C) 0 to 150

Please check the type/dimensions/specifications of the part 3-5577-03 in the Long-Legged Red Liquid Rod-Shaped Thermometer series.