(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
3-5568-11 |
3-5568-12 |
3-5568-13 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Specifications | Number of Connectors / Rotational Speed | Size | Maximum output | Weight | Power supply | Product Detail Type | Material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 29,427.00 ฿ 23,541.60 |
HEATING EQUIPMENT | 1 Piece(s) | 19 Day(s) | controller dial type | 1/120 to 1200rpm | 60×50×45mm | 10W | 0.5 kg | AC100 to 240V 50/60Hz 0.75A | 10W | Plastic | ||
฿ 60,762.00 ฿ 48,609.60 |
HEATING EQUIPMENT | 1 Piece(s) | 40 Day(s) | controller digital | 1/100 to 1600 rpm | 200×155×38mm | 20W | 1.4 kg | AC100 to 240V 50/60Hz 1.5A | 20W | Stainless steel (SUS304) | ||
฿ 71,854.00 ฿ 62,872.25 |
HEATING EQUIPMENT | 1 Piece(s) | 40 Day(s) | - | - | - | - | - | - | - | - |
Controller for stirrer (submersible, high/low temperature compatible)
[Specifications]controller digital
[Number of connectors/Number of rotations]1/100 to 1600 rpm, 1/120 to 1200 rpm
Part Number |
---|
3-5568-11 |
3-5568-12 |
3-5568-13 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Specifications | Number of Connectors / Rotational Speed | Size | Maximum output | Weight | Power supply | Product Detail Type | Material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 29,427.00 ฿ 23,541.60 |
HEATING EQUIPMENT | 1 Piece(s) | 19 Day(s) | controller dial type | 1/120 to 1200rpm | 60×50×45mm | 10W | 0.5 kg | AC100 to 240V 50/60Hz 0.75A | 10W | Plastic | ||
฿ 60,762.00 ฿ 48,609.60 |
HEATING EQUIPMENT | 1 Piece(s) | 40 Day(s) | controller digital | 1/100 to 1600 rpm | 200×155×38mm | 20W | 1.4 kg | AC100 to 240V 50/60Hz 1.5A | 20W | Stainless steel (SUS304) | ||
฿ 71,854.00 ฿ 62,872.25 |
HEATING EQUIPMENT | 1 Piece(s) | 40 Day(s) | - | - | - | - | - | - | - | - |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?