Mass Stirrer Max Controls

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: 1005320
・Product name: Max Control
・Power consumption (W): 40
・Material: Stainless steel (SUS304)
・Power supply: AC 100 - 240V, 50/60Hz
・Waterproof, dustproof: IP20