Pressure Regulator for Push Can (eco-CAN) Outlet Fitting: Rc1/8

Brand :
AS ONE

Caution

    Product Description

    [Features]
    - Provided with pressure reducing mechanism, this product supplies gas at a stable flow rate.
    - Regulates discharged gas pressure to 0.1MPa, allowing to reduce gas consumption.
    - Remaining gas can be checked at a glance.
    [Specifications]
    - Exit fitting: Rc 1/8"
    - Entrance pressure gauge: 1 MPa Total
    - Entrance pressure: 0.1-0.8 MPa
    - Adjustment pressure: 0.1 MPa (released flow rate: 400 mL/min)
    - Weight: 0.4 kg

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Pressure Regulator for Push Can (eco-CAN) Outlet Fitting: Rc1/8 | AS ONE | MISUMI Thailand