Carrier Solvent Recovery Equipment Solvent Recycler

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: SR671
・Size (mm): 120 x 260 x 135
・Weight (kg): 2.5
・Signal input and output: Detector signal input, Remote input
・Range selection: 10mV・1V
・Maximum flow rate: 30mL/min
・Power supply: AC100V 50/60Hz 15VA