Screw Extractor DBZ-55B

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: DBZ-55B
・Set weight (g): 160
・Material: Bit/high carbon steel, Rubber/elastomer, Grip/ABS resin, nylon
・Bit total length: 105mm
・Set content: Bit 3 volume set (DBZ-51, 52, 53), Rubber x 2 pieces, Grip x 1 piece