1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dual arm DA series

Dual arm DA series
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 18,039.13/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·By closing the central knob, you can lock the three arm joints, allowing you to fix your camera, etc. in any position or angle.
·The flexible tube prevents the attached items from falling suddenly.

 
Part Number
3-5527-01
3-5527-02
3-5527-03SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipArm Holding Power (kg) Type Overall height (mm) Weight (kg) Arm Size (mm) Product Detail Type Maximum Clamp Width (mm) Magnet Holding Force

฿ 18,039.13

STAND 1 Piece(s) 45 Day(s) 2.7 (reference value)mini magnet2500.5156×51mini magnet-320N

฿ 30,341.32

STAND 1 Piece(s) 45 Day(s) 8 (reference value)pro magnet4602.6163×113pro magnet-1000N

฿ 35,445.00

฿ 28,356.00

STAND 1 Piece(s) 19 Day(s) 8 (reference value)pro clamp450 (*Height from table top)2.4163×113pro clamp105-

Loading...

  1. 1

Basic Information

Camera Mounting Screw Size 1/4”