Silicon Grease For Lubrication 1000G

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: TSK5401L 1kg
・Specification: Metal can
・Capacity (g): 1000
・Principal ingredient: Methyl alkyl silicone oil
・Mixed consistency: 305(150℃・24h)
・Oil separation degree: 4 (150℃, 24 hours)
・Operating temperature range: -40 to +150℃
・Specific gravity: 0.9(25℃)