1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Chemical-Resistant Digital Vacuum Gauge VACUU, VIEW

DIGITAL VACUUM GAUGE

Chemical-Resistant Digital Vacuum Gauge VACUU, VIEW
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 84,391.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Model number: VACUU, VIEW
・Measurement range (hPa): 1080 - 0.1
・Measurement accuracy: VIEW/±1hPa, VIEW extended/±3hPa (>10hPa), ±15% (10 - 0.01hPa)
・Measurement principle: VIEW/capacitance type, VIEW extended/capacitance type + Pirani type
・Vacuum connection port: Small flange NW16, Hose nozzle outer diameter 8/12mm
・Power supply: 100 - 230VAC 50/60Hz (including AC adapter)
・Size: 62 x 103 x 50mm
・Weight: 190g

 
Part Number
3-5490-01 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 84,391.00

฿ 73,842.13

DIGITAL VACUUM GAUGE 1 Piece(s) 19 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 3-5490-01 in the Chemical-Resistant Digital Vacuum Gauge VACUU, VIEW series.