Minimal Form Coriolis Flow Meter Corimate II CR004D-SS-200NB

Brand :
AS ONE

Caution

    Product Description

    【Product Specifications】
    ・Model number: CR004D-SS-200NB
    ・Flow rate range (g/min): 90 - 2700
    ・Accuracy: +/- 0.1% of F.S. (flow rate 33% or less), +/- 0.3% RD (flow rate 34% - 100% or less)
    ・Material: Liquid junction/stainless steel (SUS316L, SCS16A)
    ・Connection port size (nominal diameter) Rc1/8 (3mm)
    ・Operating temperature range: -10 to +60℃
    ・Output: Open collector output, analog output
    ・Maximum operating pressure: 2MPa
    ・Supply power: 20 - 30VDC

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat