Minimal Form Coriolis Flow Meter Corimate II CR002D-SS-200NB

Brand :
AS ONE

Caution

    Product Description

    【Product Specifications】
    ・Model number: CR002D-SS-200NB
    ・Flow rate range (g/min): 2.5 - 75
    ・Accuracy: +/- 0.1% of F.S. (flow rate 33% or less), +/- 0.3% RD (flow rate 34% - 100% or less)
    ・Material: Liquid junction/stainless steel (SUS316L, SCS16A)
    ・Connection port size (nominal diameter) Rc1/8 (0.7mm)
    ・Operating temperature range: -10 to +60℃
    ・Output: Open collector output, analog output
    ・Maximum operating pressure: 2MPa
    ・Supply power: 20 - 30VDC
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
    Minimal Form Coriolis Flow Meter Corimate II CR002D-SS-200NB | AS ONE | MISUMI Thailand