JIS Protective Eyeglasses (Over Glass) SN-770

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: SN-770
・Weight (g): 54
・Material: Lens/PET-AF lens (hard coating anti-fogging processing), Temples/nylon
・Glasses may be used in combination
・JIS standard product