(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
3-5473-01 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 178,713.00 ฿ 147,170.16 |
STAINLESS STEEL CHAIR | 1 Piece(s) | 19 Day(s) |
【Product Specifications】
・Model number: KCV-M01
・Specification: Body
・Material: PVC (vinyl chloride resin)
・Size: 150 x 280 x 220mm
・Weight: Approx 3kg
・Air volume: 0~30L/min
・Mist generation amount: 0.3L/h
・Continuous operation time: 60 minutes
・Power supply: AC100V 50/60Hz
・Power consumption: 50W
Part Number |
---|
3-5473-01 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 178,713.00 ฿ 147,170.16 |
STAINLESS STEEL CHAIR | 1 Piece(s) | 19 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?