- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Integrated Flow Meter, NW Series
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
RoHS |
|
฿ 25,815.00
฿ 20,652.00
|
LIQUID FEEDER EQUIPMENT
|
1 Piece(s)
|
|
19 Day(s)
|
10 |
|
฿ 26,310.00
฿ 21,048.00
|
LIQUID FEEDER EQUIPMENT
|
1 Piece(s)
|
|
19 Day(s)
|
10 |
Basic Specifications
-
- Flow rate range(ml/min)
- 1500 to 20000
-
- Size(mm)
- 80×87×52
-
- Weight(g)
- 250
-
- Liquid Temperature Range
- 0 to +60°C
-
- Flow range details
- 1.5 to 20 L/min
-
- liquid viscosity range
- 0.5 to 1.5mPa·s
-
- Power Supply
- Lithium battery (Battery life approximately 4 years/Battery cannot be replaced)
-
- Max. Pressure(MPa)
- 1 MPa (at liquid temperature 20°C)
-
- Connection
- R1/2
-
- Materials
- Case/PP, impeller/POM, pivot/PA, O-ring/FKM
-
- Operating fluid
- Water
-
- Dustproof and waterproof
- IPX4 (indoor specification)
Product Description
[Features]
・ It has a built-in lithium battery and does not require a power supply.
・ The indicator can be rotated in a direction that is easy to read.
・ It is possible to switch between 2 types of display, total integration and trip integration.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
RoHS |
|
฿ 25,815.00
฿ 20,652.00
|
LIQUID FEEDER EQUIPMENT
|
1 Piece(s)
|
|
19 Day(s)
|
10 |
|
฿ 26,310.00
฿ 21,048.00
|
LIQUID FEEDER EQUIPMENT
|
1 Piece(s)
|
|
19 Day(s)
|
10 |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?