Electrostatic Capacitive Electromagnetic Flow Monitor CX15A-NA-3

Caution
Product Description
【Product Specifications】
・Model number: CX15A-NA-3
・Size (mm): 95 x 40 x 86.8
・Weight (g): Approximately 490
・Target fluid: Water, water soluble coolant liquid
・Flow rate: 0.0 - 72L/min
・Accuracy: +/- 2%FS
・Accuracy guaranteed range: 2.0 - 60L/min
・Pressure resistance: 2MPa
・Used pressure: 1MPa
・Power supply: 24VDC +/- 10%
・Connection shape: Rc1/2
・Accessories: Body connector connection cable 3m