(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
3-5256-14 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship |
---|---|---|---|---|---|---|
฿ 513.84 |
STATIC ELECTRICITY REMOVAL SH | 1 Pack(s) |
2 Pieces Per Package |
31 Day(s) |
【Product Specifications】
・Model number: P-513S-1
・Specification: Tip for replacement (spatula width 8mm)
・Tip size x length (mm): 0.4 x 8.0 x 25
・Quantity: 1 set (2 pcs)
・Material: PEEK
・Earth resistance: Rg<1 x 10^12Ω
・Allowable temperature limit: 315℃
・Grip diameter: φ10mm
・Weight: 12g
Part Number |
---|
3-5256-14 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship |
---|---|---|---|---|---|---|
฿ 513.84 |
STATIC ELECTRICITY REMOVAL SH | 1 Pack(s) |
2 Pieces Per Package |
31 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?