Stainless Steel Fittings (Haxagonal Nipple) V6N-03 (Connection Standard 3/8R)

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: V6N-03
・Connection standards (R): 3/8
・Material: Stainless Steel (SCS13A)
・Maximum operating pressure: Steam, air, gas, oil at 300℃ or lower/1.0MPa, Steady flow water at 120℃ or lower/2.0MPa
・JIS B2301 and JIS B0203 compliant