ACURA(R) Electro Plug-In Pack Electric Pipette 8 Channel 2.5 - 50μl

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: 956.08.050PIU
・Specification: 8 channel body
・Capacity: 2.5 - 50μL
・Minimum variable capacity: 0.25μL
・Accuracy: ○○○
・Reproducibility: ○○○
・Accessories: Plug-in handle, AC adapter
・Power supply: AC 100 - 240V, 50/60Hz
・*Battery doesn't come with body.