ACURA(R) Electro Plug-In Pack Electric Pipette 1 Channel 5 - 100μl

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: 926.0100PIU
・Specification: 1 channel body
・Capacity: 5 - 100μL
・Minimum variable capacity: 0.5μL
・Accuracy: ○○○
・Reproducibility: ○○○
・Accessories: Plug-in handle, AC adapter
・Power supply: AC 100 - 240V, 50/60Hz
・*Battery doesn't come with body.