(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Oil Free Vacuum Pump

Oil Free Vacuum Pump

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 635.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
3-5230-01 SALE
3-5230-02 SALE
3-5230-03 SALE
3-5230-04 SALE
3-5230-05 SALE
3-5230-11
3-5230-12
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Size
(mm)
Weight
(g)
Ultimate vacuum(kPa) Product detail type Product Detail Type Vacuum Pump Type Attainable Vacuum Pressure (Absolute pressure) (Pa x 10 4)
(Pa)
Power Supply Accessory Connection Port Ventilation Volume
(L/min)

฿ 27,800.00

฿ 22,240.00

PUMPINGEQUIPMENT 1 Piece(s) 19 Day(s) 10 129×202×192 6500 -90.6 37 L/minute - - - 100 V AC, 50/60 Hz Power cable with terminal 500 mm, anti-vibration rubber × 4, silencer 1/4 Rc 37/40 (50/60 Hz)

฿ 37,727.00

฿ 30,181.60

PUMPINGEQUIPMENT 1 Piece(s) 19 Day(s) 10 129×276×192 10000 -93.2 77 L/minute - - - 100 V AC, 50/60 Hz Power cable with terminal 500 mm, anti-vibration rubber × 4, silencer 1/4 Rc 77/90 (50/60 Hz)

฿ 37,727.00

฿ 30,181.60

PUMPINGEQUIPMENT 1 Piece(s) 19 Day(s) 10 129×276×192 10000 -98.6 33 L/minute - - - 100 V AC, 50/60 Hz Power cable with terminal 500 mm, anti-vibration rubber × 4, silencer 1/4 Rc 33/43 (50/60 Hz)

฿ 38,722.00

฿ 30,977.60

PUMPINGEQUIPMENT 1 Piece(s) 19 Day(s) 10 129×276×195 10000 -93.2 95 L/minute - - - 100 V AC, 50/60 Hz Power cable with terminal 500 mm, anti-vibration rubber × 4, silencer 1/4 Rc 95/105 (50/60 Hz)

฿ 38,722.00

฿ 30,977.60

PUMPINGEQUIPMENT 1 Piece(s) 19 Day(s) 10 129×276×195 10000 -98.6 47 L/minute - - - 100 V AC, 50/60 Hz Power cable with terminal 500 mm, anti-vibration rubber × 4, silencer 1/4 Rc 47/52 (50/60 Hz)

฿ 2,223.00

PUMPING EQUIPMENT 1 Piece(s) 19 Day(s) - - - - - Air filter AF-1 Related Parts of Vacuum Pump 7 or more - - - -

฿ 635.00

PUMPING EQUIPMENT 1 Piece(s) 19 Day(s) - - - - - Replacement filter element Related Parts of Vacuum Pump 7 or more - - - -

Product Description

[Features]
·Oil-free, so it does not pollute the environment when used.
·High durability, low vibration, low noise, and easy maintenance.

Part Number
3-5230-01 SALE
3-5230-02 SALE
3-5230-03 SALE
3-5230-04 SALE
3-5230-05 SALE
3-5230-11
3-5230-12
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Size
(mm)
Weight
(g)
Ultimate vacuum(kPa) Product detail type Product Detail Type Vacuum Pump Type Attainable Vacuum Pressure (Absolute pressure) (Pa x 10 4)
(Pa)
Power Supply Accessory Connection Port Ventilation Volume
(L/min)

฿ 27,800.00

฿ 22,240.00

PUMPINGEQUIPMENT 1 Piece(s) 19 Day(s) 10 129×202×192 6500 -90.6 37 L/minute - - - 100 V AC, 50/60 Hz Power cable with terminal 500 mm, anti-vibration rubber × 4, silencer 1/4 Rc 37/40 (50/60 Hz)

฿ 37,727.00

฿ 30,181.60

PUMPINGEQUIPMENT 1 Piece(s) 19 Day(s) 10 129×276×192 10000 -93.2 77 L/minute - - - 100 V AC, 50/60 Hz Power cable with terminal 500 mm, anti-vibration rubber × 4, silencer 1/4 Rc 77/90 (50/60 Hz)

฿ 37,727.00

฿ 30,181.60

PUMPINGEQUIPMENT 1 Piece(s) 19 Day(s) 10 129×276×192 10000 -98.6 33 L/minute - - - 100 V AC, 50/60 Hz Power cable with terminal 500 mm, anti-vibration rubber × 4, silencer 1/4 Rc 33/43 (50/60 Hz)

฿ 38,722.00

฿ 30,977.60

PUMPINGEQUIPMENT 1 Piece(s) 19 Day(s) 10 129×276×195 10000 -93.2 95 L/minute - - - 100 V AC, 50/60 Hz Power cable with terminal 500 mm, anti-vibration rubber × 4, silencer 1/4 Rc 95/105 (50/60 Hz)

฿ 38,722.00

฿ 30,977.60

PUMPINGEQUIPMENT 1 Piece(s) 19 Day(s) 10 129×276×195 10000 -98.6 47 L/minute - - - 100 V AC, 50/60 Hz Power cable with terminal 500 mm, anti-vibration rubber × 4, silencer 1/4 Rc 47/52 (50/60 Hz)

฿ 2,223.00

PUMPING EQUIPMENT 1 Piece(s) 19 Day(s) - - - - - Air filter AF-1 Related Parts of Vacuum Pump 7 or more - - - -

฿ 635.00

PUMPING EQUIPMENT 1 Piece(s) 19 Day(s) - - - - - Replacement filter element Related Parts of Vacuum Pump 7 or more - - - -

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1