1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Natural Ventilation Type Temperature And Humidity Sensor MT-052A

THERMO HUMIDITY SENSOR

Natural Ventilation Type Temperature And Humidity Sensor MT-052A
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 35,497.56/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Model number: MT-052A
・Specification: Temperature measurement:
・Draft pack outer dimensions (mm): φ120 x 270
・Detection method: Pt100Ω
・Measurement range: -40 to +60℃
・Output: Pt100Ω Four-wire system
・Power supply: Unnecessary

 
Part Number
3-5185-01
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 35,497.56

THERMO HUMIDITY SENSOR 1 Piece(s) 31 Day(s)

Loading...

  1. 1