Ethidium Bromide Removal Column 0 Column (2 Pcs)

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: 0 columns
・Specification: Ethidium bromide removal column
・Quantity: 1 package (2 pieces)
・Filling contents: Okara 75%, Cellulose 25%
・Container material: Lid/HDPE (high density polyethylene), Column/PP (polypropylene)
・Throughput: Ethidium Bromide solution 3L (concentration 0.5μ/mL or less, 0.5 - 1 x TAE or TBE waste liquid)
・Size: φ30 x 142mm