1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Fluorescent DO Meter Eco Sense 10m Cable

FLUORESCENT TYPE DO METER

Fluorescent DO Meter Eco Sense 10m Cable
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 96,221.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Model number: ODO200-10
・Specification: 10m cable type
・Temperature measuring range: 0 - 50℃ (Resolution/0.1℃, Accuracy/±0.3℃), Dissolved oxygen (% air saturation)/0 - 200% (Resolution/1 or 0.1%, Accuracy/the larger one of ±1.5% of measurement value and ±1.5% of air saturation)
・Dissolved oxygen measurement range: 0 - 20mg/L (Resolution/0.01mg/L, Accuracy/the larger one of ±1.5% and ±0.15mg/L of measurement value), Pressure/500 - 1125mBar (manual input during calibration) (Resolution/1mBar, Salt/0 - 40ppt (manual input when calibration))
・Size: Body/78 x 37 x 184mm, Sensor/φ24.1 x 190.5mm, Screen/38.1 x 50.8mm
・Weight: 272g
・Power supply: 9V battery x 1 piece (included for test)
・Memory: 50 data set call available

 
Part Number
3-5153-03 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 96,221.00

฿ 84,193.38

FLUORESCENT TYPE DO METER 1 Piece(s) 19 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 3-5153-03 in the Fluorescent DO Meter Eco Sense 10m Cable series.