Vacuum Controller VC900

Brand :
AS ONE

Caution

    Product Description

    【Product Specifications】
    ・Model number: VC900
    ・Size (mm): 101 x 67 x 181
    ・Weight (kg): 1.2
    ・Material: Intake port, exhaust port/PVDF, For VENT/brass
    ・Protection grade: IP30
    ・Measurement range: 0 - 1100mbar
    ・Measurement accuracy: ±1mbar
    ・Pressure display units: hPa, mbar, Torr
    ・Connection port size: Intake port, exhaust port/φ 10mm, For VENT/φ 4mm
    ・Power supply: AC 100 - 240V, 50/60Hz
    ・Supported languages: Japanese, English, Chinese, German, French, Italian, Spanish

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Vacuum Controller VC900 | AS ONE | MISUMI Thailand