(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
3-5120-01 |
3-5120-03 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Size (mm) |
Weight (g) |
Product Detail Type | Pressure (M pa) |
Displacement (l/min) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 27,800.00 ฿ 22,240.00 |
SCREW COMPRESSOR | 1 Piece(s) | 19 Day(s) | 10 | 129×202×192 | 6500 | 27 L/min | 0.35 (Maximum 0.7) | 27/31 (50/60 Hz) | ||
฿ 38,722.00 ฿ 30,977.60 |
SCREW COMPRESSOR | 1 Piece(s) | 19 Day(s) | 10 | 129×276×192 | 10000 | 73 L/min | 0.35 | 73/81 (50/60 Hz) |
[Features]
·Oil-free and easy to maintain.
· Low vibration and low noise.
Part Number |
---|
3-5120-01 |
3-5120-03 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Size (mm) |
Weight (g) |
Product Detail Type | Pressure (M pa) |
Displacement (l/min) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 27,800.00 ฿ 22,240.00 |
SCREW COMPRESSOR | 1 Piece(s) | 19 Day(s) | 10 | 129×202×192 | 6500 | 27 L/min | 0.35 (Maximum 0.7) | 27/31 (50/60 Hz) | ||
฿ 38,722.00 ฿ 30,977.60 |
SCREW COMPRESSOR | 1 Piece(s) | 19 Day(s) | 10 | 129×276×192 | 10000 | 73 L/min | 0.35 | 73/81 (50/60 Hz) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?