Polishing Compound GC#180

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: GC#180
・Grain size: #180
・Average diameter (μm): 90 - 53
・Material: Green silicon carbide, Surfactant
・Capacity: 180mL

【Product Specifications】
・Model number: GC#180
・Grain size: #180
・Average diameter (μm): 90 - 53
・Material: Green silicon carbide, Surfactant
・Capacity: 180mL
Chat service is available for any inquiry to MISUMI
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.