(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
3-5008-01 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 39,517.80 |
SCREW FEEDER VSF-5 | 1 Piece(s) | 15 Day(s) |
【Product Specifications】
・Model number: VSF-5
・Size (mm): 126 x 182 x 147
・Weight (kg): 2.2
・Input voltage, current of electricity: DC15V 0.7A
・Applicable screw size: Normal screw/tapping screw M1.0 - M5.0, Screw under-head length maximum 19mm
・Screw capacity: 200cc
・Accessories: AC adapter (AC100 - 240V 50/60Hz), Stopper (for M1.0 - 2.0 1 piece, for M2.5 - 5.0 1 piece), Rail width front portion adjustment plate 70 x 90 x t0.8, t1.0, t1.2, t1.5, t2.0mm 1 sheet for each, Rail width rear portion adjustment plate 20 x 10 x t0.2mm/2sheets,20x 10 x t0.5mm/10 sheets, L type hexagonal wrench
・
・[Reference movies] (① and ② can be found from the movie icon on the left of the screen.)
・▼①: https: //youtu.be/JUP9-ejXpq8
・▼②: https: //youtu.be/4CcnaZsQrjA
・▼③: https: //youtu.be/A6ktzRlvjm0
・▼④: https: //youtu.be/m99b_NaSqzI
・▼⑤: https: //youtu.be/4ShXVQlB4Vc
・▼⑥: https: //youtu.be/r7hqHlQkLx0
・▼⑦: https: //youtu.be/7ku7MkxPqG8
・▼⑧: https: //youtu.be/3W6a7hNFk_M
・▼⑨: https: //youtu.be/eVIsZPYtZkg
・▼⑩: https: //youtu.be/TIzdsiYZUL4
・▼⑪: https: //youtu.be/0Ms5Q0GQ0Ac
・▼⑫: https: //youtu.be/pAQtHFxK5Lk
・▼⑬: https: //youtu.be/RG66mDqDguI
Part Number |
---|
3-5008-01 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 39,517.80 |
SCREW FEEDER VSF-5 | 1 Piece(s) | 15 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?