1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Electric screwdriver (static electricity countermeasure model) VE series (3-4997-01)

ELECTRIC SCREWDRIVER

Electric screwdriver (static electricity countermeasure model) VE series (3-4997-01)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Uses static electricity-resistant resin to prevent static electricity damage.
·The ergonomic handle allows you to put your thumb on it and pull it straight out, reducing wrist fatigue.
·The slotless structure allows for smooth rotation.

 
Part Number
3-4997-01 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOutput torque
(N▪m)
Compatible Screw: Tapping Screw
(mm)
Part Number

฿ 37,920.00

฿ 30,336.00

ELECTRIC SCREWDRIVER 1 Piece(s) 19 Day(s) 0.01 to 0.15NmMachine screw/M1.0-M1.7, tapping/1.0-1.5 mmVE-1500EPA

Loading...

  1. 1

Basic Information

Power Supply(V) DC15V 15W Start Method Lever Start Type Overall Length(mm) 200mm
Details No-load rotational speed: HI/1000 min⁻¹/LO: 700 min⁻¹ Accessories Power cord/2.0 m, controller VCT-20, AC cable (1.8 m), tamper-proof sleeper (already installed), set screw (M3 x 3) x 2, hex wrench (H1.5), 3P2P conversion adapter, 3P6P Conversion code, attached bit (D73+0 × 1.4 × 40 /+0 × 1.7 × 40) × 1 each Cable Length 2m
Weight 190g Torque adjustment ring 24 levels × 5 scales

Please check the type/dimensions/specifications of the part 3-4997-01 in the Electric screwdriver (static electricity countermeasure model) VE series series.

Products with similar specification

Part Number
3-4997-02
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipOutput torque
(N▪m)
Compatible Screw: Tapping Screw
(mm)
Part Number

฿ 37,920.00

1 Piece(s) 19 Day(s) 0.06 to 0.34NmMachine screw/M1.0-M2.3, tapping/1.0-2.0 mmVE-2000EPA