(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Dummy Glass Substrate【50 Pieces Per Package】

Dummy Glass Substrate

You can add up to 6 items to the comparison list.

Loading...

Specifications of 3-4961-04

  • Size(mm)
    100×100
  • Material
    Alkali-free glass
  • Young's Modulus
    10.7 Mpsi
  • Part number
    EAGLEXG□100 × 0.7-50
  • Thickness(mm)
    0.7
  • Thermal expansion coefficient
    31.7×10⁷/°C
  • Density
    2.38
  • Strain Point Temperature
    669°C
  • Quantity
    1 set (50 pcs. included)
Part Number
3-4961-04
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

฿ 37,225.00

EXPERIMENT MATERIALS/SHEET 1 Pack(s)

50 Pieces Per Package

16 Day(s)

Basic Specifications

  • Size(mm)
    100×100
  • Material
    Alkali-free glass
  • Young's Modulus
    10.7 Mpsi
  • Part number
    EAGLEXG□100 × 0.7-50
  • Thickness(mm)
    0.7
  • Thermal expansion coefficient
    31.7×10⁷/°C
  • Density
    2.38
  • Strain Point Temperature
    669°C
  • Quantity
    1 set (50 pcs. included)

Product Description

[Features]
·Alkali-free glass has a stable low expansion coefficient and high heat resistance.
·The ridgeline of the circuit board is thread chamfering.

Specifications of 3-4961-04

  • Size(mm)
    100×100
  • Material
    Alkali-free glass
  • Young's Modulus
    10.7 Mpsi
  • Part number
    EAGLEXG□100 × 0.7-50
  • Thickness(mm)
    0.7
  • Thermal expansion coefficient
    31.7×10⁷/°C
  • Density
    2.38
  • Strain Point Temperature
    669°C
  • Quantity
    1 set (50 pcs. included)
Part Number
3-4961-04
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

฿ 37,225.00

EXPERIMENT MATERIALS/SHEET 1 Pack(s)

50 Pieces Per Package

16 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1