Goods Storage Basket (Magnet Type, with Partition) MB-2 262 x 84 x 116mm

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: MB-2
・Size (mm): 262 x 84 x 116
・Withstand load (kg): 1.2
・Material: Body/PP (polypropylene), Magnet, yoke/steel,
・With partition