Goods Storage Basket (Magnet Type) MB-1 71 x 78 x 116mm

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: MB-1
・Size (mm): 71 x 78 x 116
・Withstand load (kg): 0.6
・Material: Body/PP (polypropylene), Magnet, yoke/steel