Polyimide Tape 25 mm x 0.05 mm x 33 m

Brand :
AS ONE

Caution

    Product Description

    [Features]
    · Electric tape using material resistant to copper corrosion.
    · 0.025 mm base material is used.
    · Features outstanding heat resistance.
    · Electric tape using material resistant to copper corrosion.
    [Product Specifications]
    · Model number: PIA220 25
    · Width X thickness X length: 25 mm X 0.05 mm X 33 m
    · Base Material: Polyimide
    · Adhesive: Acrylic
    · Tensile Strength: 3.5 kgf/cm (34 N/cm)
    · Adhesive strength: 320 gf/cm (3.1 N/cm)
    · Breakdown Voltage: 5,000 V
    · Insulation Resistance: > 1x10^6 MΩ
    · Elongation: 35%
    · UL510 (FR): Compliant
    · UL Temperature Rating: 220°C
    · * Special processing according to your needs is supported, including slitting, Thomson die-cutting, etc.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat