(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Tungsten Plate 100x100x0.05

Tungsten Plate 100x100x0.05

You can add up to 6 items to the comparison list.

Loading...

Specifications of 3-3147-01

  • Size(mm)
    100×100×0.05
  • Dimensional Tolerance(mm)
    ±1.0×±1.0×±0.01
  • Purity
    W ≥ 99.96%
Part Number
3-3147-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 10,193.00

MATERIAL 1 Piece(s) 40 Day(s)

Basic Specifications

  • Size(mm)
    100×100×0.05
  • Dimensional Tolerance(mm)
    ±1.0×±1.0×±0.01
  • Purity
    W ≥ 99.96%

Product Description

[Features]
· Metal with the highest melting point, lowest coefficient of thermal expansion, and excellent corrosion resistance.
[Product Specifications]
· Model number: W-0.05
· Size (mm): 100 X 100 X 0.05
· Dimensions tolerance (mm): ±1.0 X ±1.0 X ±0.01
· Purity: W ≥ 99.96%
· * Custom processing: Can be processed in desired shape. When ordering, prepare drawings, etc. that indicate dimensions. * Cutting: Cut sale is possible in a range from 10 to 100 mm in increments of 1 mm (contact us for 101 mm or more).

Specifications of 3-3147-01

  • Size(mm)
    100×100×0.05
  • Dimensional Tolerance(mm)
    ±1.0×±1.0×±0.01
  • Purity
    W ≥ 99.96%
Part Number
3-3147-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 10,193.00

MATERIAL 1 Piece(s) 40 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1