High Performance PEEK Resin Plate Sliding Grade 250x250x10

Brand :
AS ONE

Caution

    Product Description

    [Features]
    · The 30% glass fiber added grade has electric insulation and also excellent chemical resistance, radiation resistance, wear resistance, and sliding properties.
    · The sliding grade is made of PEEK resin and filled with carbon fiber, PTFE and graphite, with excellent in slidability under high temperature environments.
    · The 30% carbon fiber added grade does not have electric insulation but is highly tough and rigid, with excellent chemical resistance, radiation resistance, wear resistance, and sliding properties.
    [Product Specifications]
    · Model number: TECAPEEK PVX-11
    · Specification: Sliding Grade
    · Model number: TECAPEEK PVX-11
    · Size (mm): 250 X 250 X 10
    · Dimensions tolerance (thickness/O.D.)(mm): +0.10 – +0.80
    · Material: PEEK
    · Heat resistance temperature: 260°C
    · PV Value: 1.9 (MPa·m/sec) (Sliding Grade Only)
    · * Tube shaped sliding grade is also available. Contact us for more information. * Cutting or special processing: Cutting or processing is possible according to your desired size. ◎ = Products Cuttable for Sale: Round bar: L in 10 mm increments from 100 to 1,000 mm. Cut size accuracy: +0.00 to +3.5 mm, Plate: W can be specified in 10 mm increments from 50 to 500 mm, and D in 10 mm increments from 50 to 1,000 mm. Cut size accuracy: +0.00 to +3.5 mm * Provide drawings, etc. with clearly indicated dimensions when requesting custom processing. * 1 The size is φ15 x 1,000 for 3-3096-03 (sliding grade) only.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    High Performance PEEK Resin Plate Sliding Grade 250x250x10 | AS ONE | MISUMI Thailand