(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

High Performance PEEK Resin Round Bar 30% Carbon Fiber Added φ10x1000

High Performance PEEK Resin Round Bar 30% Carbon Fiber Added φ10x1000

You can add up to 6 items to the comparison list.

Loading...

Specifications of 3-3094-02

Part Number
3-3094-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 4,963.00

MATERIAL2 1 Piece(s) 19 Day(s)

Product Description

[Features]
· The 30% glass fiber added grade has electric insulation and also excellent chemical resistance, radiation resistance, wear resistance, and sliding properties.
· The sliding grade is made of PEEK resin and filled with carbon fiber, PTFE and graphite, with excellent in slidability under high temperature environments.
· The 30% carbon fiber added grade does not have electric insulation but is highly tough and rigid, with excellent chemical resistance, radiation resistance, wear resistance, and sliding properties.
[Product Specifications]
· Model number: TECAPEEK CF30-1
· Specification: 30% Carbon Fiber Addition
· Model number: TECAPEEK CF30-1
· Size (mm): φ10 X 1000
· Dimensions tolerance (thickness/O.D.)(mm): +0.10 – +0.80
· Material: PEEK
· Heat resistance temperature: 260°C
· PV Value: 1.9 (MPa·m/sec) (Sliding Grade Only)
· * Tube shaped sliding grade is also available. Contact us for more information. * Cutting or special processing: Cutting or processing is possible according to your desired size. ◎ = Products Cuttable for Sale: Round bar: L in 10 mm increments from 100 to 1,000 mm. Cut size accuracy: +0.00 to +3.5 mm, Plate: W can be specified in 10 mm increments from 50 to 500 mm, and D in 10 mm increments from 50 to 1,000 mm. Cut size accuracy: +0.00 to +3.5 mm * Provide drawings, etc. with clearly indicated dimensions when requesting custom processing. * 1 The size is φ15 x 1,000 for 3-3096-03 (sliding grade) only.

Specifications of 3-3094-02

Part Number
3-3094-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 4,963.00

MATERIAL2 1 Piece(s) 19 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1