PCTFE Sheet 300 X 300, Thickness 10 mm

Caution
Product Description
[Features]
· Has excellent mechanical strength at low temperatures compared to other fluororesins.
· Features better dimensional stability than PTFE resin.
[Product Specifications]
· Size (mm): 300 X 300
· Thickness (mm): 10
· Quantity: 1 pc
· Material: PCTFE (Fluororesin)
· Maximum operating temperature: 120°C
· Can be cut to desired shape (When ordering, prepare drawings, etc. that indicate dimensions).