(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
3-2483-01 |
3-2483-02 |
3-2483-03 |
3-2483-12 |
3-2483-13 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Outer Diameter (φ mm) |
---|---|---|---|---|---|---|
฿ 20,620.00 ฿ 16,496.00 |
MATERIAL2 | 1 Piece(s) | 19 Day(s) | φ63 | ||
฿ 29,747.00 ฿ 23,797.60 |
MATERIAL2 | 1 Piece(s) | 19 Day(s) | φ76 | ||
฿ 48,650.00 ฿ 38,920.00 |
MATERIAL2 | 1 Piece(s) | 19 Day(s) | φ101 | ||
฿ 11,767.00 |
MATERIAL2 | 1 Piece(s) | 19 Day(s) | φ38 | ||
฿ 20,803.00 ฿ 16,642.40 |
MATERIAL2 | 1 Piece(s) | 19 Day(s) | φ50 |
【Product Specifications】
・Model number: U1000PEI-φ76-300
・Outer diameter ×length (mm): φ76×300
Part Number |
---|
3-2483-01 |
3-2483-02 |
3-2483-03 |
3-2483-12 |
3-2483-13 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Outer Diameter (φ mm) |
---|---|---|---|---|---|---|
฿ 20,620.00 ฿ 16,496.00 |
MATERIAL2 | 1 Piece(s) | 19 Day(s) | φ63 | ||
฿ 29,747.00 ฿ 23,797.60 |
MATERIAL2 | 1 Piece(s) | 19 Day(s) | φ76 | ||
฿ 48,650.00 ฿ 38,920.00 |
MATERIAL2 | 1 Piece(s) | 19 Day(s) | φ101 | ||
฿ 11,767.00 |
MATERIAL2 | 1 Piece(s) | 19 Day(s) | φ38 | ||
฿ 20,803.00 ฿ 16,642.40 |
MATERIAL2 | 1 Piece(s) | 19 Day(s) | φ50 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?