Glass Cloth Yarn for Thick Lagging (INSULTEX®) φ12.7 mm

Brand :
AS ONE
Caution
Product Description
[Features]
· Yarn made of several strands of twisted fibers used in Insultex® cloth.
· It uses bulky yarn with flexibility and heat resistance.
[Product Specifications]
· Model number: No.8402-12.7
· Nominal Thickness (mm): 12.7
· Length (m): 30
· Material: Glass Fiber
· Maximum operating temperature: 550°C