Glass Cloth Tape for Thick Lagging (INSULTEX®) 65 mm x 30 m x 1.5

Brand :
AS ONE

Caution

    Product Description

    [Features]
    · Thick heat-shielding glass cloth has excellent heat insulation performance, suitable for applications requiring greater thickness than MarineTex.
    · With special heat-resistant treatment, it maintains high strength and flexibility even at high temperatures compared to conventional glass cloth.
    [Product Specifications]
    · Model number: 1565
    · Width X length: 65 mm X 30 m
    · Thickness (mm): 1.5
    · Quantity: 1 Roll
    · Material: Glass Fiber
    · Maximum operating temperature: 550°C

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Glass Cloth Tape for Thick Lagging (INSULTEX®) 65 mm x 30 m x 1.5 | AS ONE | MISUMI Thailand