Aluminum Heat Resistant Glass Cloth Thick Tape (Insultex (R)) 100 mm x 30 m x 1.4 mm

Caution
Product Description
[Features]
· Aluminum foil is heat-welded onto Insultex, making it particularly suitable for locations where oil-tightness and watertightness are required.
[Product Specifications]
· Model number: I14100A
· Width X length X thickness: 100 mm X 30 m X 1.4 mm
· Material: Glass Fiber
· Maximum operating temperature: 550°C * The aluminum foil is fused, so temperatures below 200°C should be used when having direct contact with high temperatures.
· * There is also a cloth type with a width of 1,000 mm. Contact us for more information.